The TIMI to MikroBUS™ adapter is designed to provide development boards/modules which have a mikroBUS™ Click socket, with a MatesBUS interface, to connect products such as the TIMI-96 directly. This adapter provides any board that supports the mikroBUS™ Click socket with a MatesBUS interface to connect products of any TIMI model directly to the Raspberry Pi bus.
The MikroBUS™ Adapter features a 5-pin programming header to program the connected device directly through the Click Adapter, using the Mates Programmer. A selection switch allows switching between device programming mode or connection of the device to the Host, allowing the MikroBUS™ Adapter connected to the Host board when the connected device (such as the TIMI-96) requires programming. The only interface to the MatesBUS is a 3.3V level Asynchronous Serial UART, used for communication between the Host and the connected device on the MatesBUS. Reset to the MatesBUS is also connected to the RST of the mikroBUS™.
We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.
No reviews yet.