LoRa Fiberglass Antenna Type N - 5.8dBi (863-870MHz)

If you need maximum distance for your LoRa project you need this incredibly durable, outdoor antenna with 5.8dBi gain. This 863-870MHz antenna is 90cm / 35.5" long and includes hardware for pole mounting. Made of fiberglass and aluminum this antenna is ideal for heavy-duty and high-power LoRa base stations but can be used with LoRa nodes as well.

Antenna has a type N male termination. When mounted vertically this shrouded connector helps prevent against water and weather build-up on the threads.

Note: This antenna doesn't ship with a cable. We recommend the N to RP-SMA interface cable to connect the antenna to an RP-SMA connector. If you need to go further to U.FL checkout our RP-SMA to U.FL cable.

  • 1x LoRa Fiberglass Antenna - Type N
  • 1x Mounting Hardware Pack
  • Frequency Range: 863 ~ 870 MHz
  • Max Gain: 5.8 dBi
  • VSWR: ≤ 2.0
  • High Efficiency
  • Radome Body: Fiberglass
  • Vertically Polarized Dipole
  • Omnidirectional
  • Easy to mount with the included Installation kit
  • Outdoor use

LoRa Fiberglass Antenna Type N - 5.8dBi (863-870MHz) Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.