USB-C Wall Adapter - 6V-6.5V/3A, 6.5V-9V/2A, 9V-12V/1.5A (with Cable)

This is a USB wall adapter with an input value of AC100-240V, and an output of 6V-6.5V/3A, 6.5V-9V/2A, 9V-12V/1.5A. Along with the wall adapter, this set comes with a USB to USB-C cable giving you a wider range of devices that can be supported.

  • 1x USB Power Plug
  • 1x USB to USB-C cable
  • Input:AC100-240V 50/60Hz 0.5A(Max)
  • Output:6V-6.5V/3A, 6.5V-9V/2A, 9V-12V/1.5A
  • Plug:US
  • Certification:0, FCC, RoHS
  • Efficiency level:VI
  • Cable length:3.2 ft.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.