Step Motor 5V

The 28BYJ-48 is a small stepper motor suitable for a large range of applications.

  • Rated voltage: 5VDC
  • Number of Phase 4
  • Speed Variation Ratio 1/64
  • Stride Angle 5.625° /64
  • Frequency 100Hz
  • DC resistance 50Ω±7%(25℃)
  • Idle In-traction Frequency > 600Hz
  • Idle Out-traction Frequency > 1000Hz
  • In-traction Torque >34.3mN.m(120Hz)
  • Self-positioning Torque >34.3mN.m
  • Friction torque 600-1200 gf.cm
  • Pull in torque 300 gf.cm
  • Insulation grade A

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.