Wowstick 1F+ Electric Screwdriver Kit

The Wowstick 1F+ is an electric screwdriver kit featuring 56 screw bits and a number of other accessories. It's the perfect tool for those who regular need to tighten or loosen screws on electronic devices. The lithium-powered rechargeable driver pen features an three LED lights to prevent any shadows being cast on the subject and a sleek aluminum body. The double action button allows you to reverse the direction of the drive on the fly. The driver will also function "manually" without using the powered feature. The 56-piece driver bit set includes bits used by many of the popular electronics companies as well as all the standard styles. It also includes a sleek carrying case and a metal base that includes a magnetizer. This is a great addition to any electronics workbench.

  • 54 Assorted Screwdriver Bits of Varying Styles (Organized in Tubes)
  • 1 x Metal Shaft Driver with Built-in LED and Dual-Action Button (Clockwise and counterclockwise rotation with a simple push of one side of the button.)
  • A Magnetizer/Demagnetizer for the Driver Bits
  • Suction Cup and Spudger for Removing Screens from Devices like Tablets and Cellphones
  • Small Jar for Holding Screws
  • Weighted Desktop Stand for the Driver
  • Carrying Case that Fits the Driver and One Tube of Bits
  • Project Mat
  • Built-in LED Light
  • Dual Action Button for Clockwise or Counterclockwise Rotation with Ease.
  • Handy Carrying Case that Carries the Driver Plus One Tube of Bits
  • Tubes for Organizing Different Bits
  • Weighted Metal Desktop Stand
  • Assorted Extra Tools Including a Magnetizer and Suction Cup for Removing Screens from Devices
  • Battery is rechargeable via USB Micro B Port on the butt-end of the driver.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #387567 / about 2 years ago * / 1

    A web search seems to indicate this is made by Xiaomi. It has a rechargeable 3.7V battery, i.e. Li-ion. I've also seen the battery called "10400", though it is certainly too small to be a 10400 mAh battery, and the only battery I could find with model number 10400 is a NiMH battery. So its capacity is up in the air. It is recharged with a micro-USB connection; I assume this is in the end of the screwdriver, or under a cap, but I couldn't find a picture that shows this. Whether the battery is replaceable is unclear. The bits are all 4mm hex, similar to the ones sold by Wiha and others.

  • Member #717255 / about 2 years ago / 1

    Does anyone know what kind of battery does this driver have and can it be changed easily?

    • Pearce / about 2 years ago / 1

      Lithium-Ion battery that can be charged via the USB Mini B port on the bottom of the driver body.

Customer Reviews

2 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Meh

I really wanted to like this, but it's extremely underwhelming especially given the price.

The screwdriver itself works okay for small stuff. It doesn't really have any torque, but if you're only ever dealing with finger-tight, you should be OK.

The accessories (stand, case, mat, screws, vial, etc) are a joke. I feel like they're only included to justify the price. The stand is at least functional, but not very useful. The case magnets are stronger than their glue, so opening the case pulls the magnets out of their sockets. The case is also only big enough for the driver and one set of bits, making it too large for a pocket but too small as a case.

The bits are fine--nothing special but they are functional. The bit storage however is super frustrating. Not only does each "tube" hold a surprisingly small number of bits (12-16) but the tube inserts are rubber, so they fight removal and are hard to re-insert.

The charging cable is also maybe 4” long. I can't measure mine anymore because it went straight into the trash as useless. It's also USB-micro, which seems antiquated today.

Overall, it's an acceptable product completely hamstrung by crappy accessories. If the price was 30-50% less and just came with the driver, it would be a much more attractive package. I can't recommend this as-is. Find a good hand screwdriver with a large selection of 4mm bits in a good case, then add a powered driver (the wowstick isn't the only player anymore).