Fast Charging USB C to C Cable with LCD - 4ft (100W)

Charging or powering your USB Type C device can be daunting. Finding a cable that fits both your interface and provides safe power levels is a new challenge presented with USB Type C. This 4ft long USB Type C to Type C cable from USAMS fits the bill at a great price with some extra cool features. The power draw (100W, the maximum for USB C PD Spec) can be seen on an LCD screen built into the USB Type C connector. It provides high current (5A), fast charging, and USB 2.0 data rates (480Mbps) in an extra sturdy nylon braided cable.

  • USB C to USB C interface
  • 5A, 100W Max Output (PD)
  • 480Mbps data transmission rate
  • LED Real Time Display of Power Draw
  • Nylon Braided Cable
  • 4FT (1.2M) Length

Fast Charging USB C to C Cable with LCD - 4ft (100W) Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.