Magnetic Third-Hand Kit

If you need an extra pair of hands (or three!) to help with the delicate, detailed work, you will appreciate this Magnetic Third-Hand Kit. Prefect for any electronic, soldering, crafting, painting, replica, figurine, macro photography and hobby work - or any precision project that requires extreme accuracy.

A Third Hand gives you the ability to hold a board between alligator clips on flexible arms with multiple points of articulation. The arm's wide range of articulation gives you access to any angle of the board that you are currently working on, making soldering that much easier. This Magnetic Third Hand also won't move around while you work thanks to a heavy steel base supporting the arms.

  • 1x Iron Base
  • 4x PCB Board Fixed Clips
  • 4x Universal Joint Pipe (2x 150mm / 2x 310mm)
  • 4x Alligator Clips
  • 4x Rubber Adhesive Feet
  • Base Material: Iron
  • Base Size: 230 x 150 mm
  • Universal joint pipe length: 2x 310mm / 2x 150mm

Magnetic Third-Hand Kit Product Help and Resources

How to Solder: Through-Hole Soldering

September 19, 2013

This tutorial covers everything you need to know about through-hole soldering.

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.