×

SparkFun will be closed on Tuesday, December 24th, and Wednesday, December 25th, in observance of the Christmas holiday. Any orders qualifying for same day shipping placed after 2:00 p.m. (MST) on Monday, December 23rd, will be processed on Thursday, December 26th, when we return to regular business hours. Wishing you a safe and happy holiday from all of us at SparkFun!

Please note - we will not be available for Local Pick up orders from December 24th-December 27th. If you place an order for Local Pick-Up we will have those ready on Monday, December 30th.

SMD LED - RGB WS2812 (Whole Reel)

The WS2812 may look like a common 5050-sized (5x5mm) SMD LED, but an integrated control circuit is also embedded inside. Sometimes you don't need 10 or even 50, maybe you need a whole reel of 1000! If you are the person who needs that many then this is the perfect quantity for you. If you look really hard, you can see the tiny black chip hidden in there, along with minuscule gold wires connecting the chip to the LED. This LED is certainly more than meets the eye!

The LED itself is unlike most RGB (Red/Green/Blue) LEDs. The brightness of each color can be adjusted using a serial string to one of 256 different levels. You can produce any color from white to black (off), or salmon to sienna.

  • Viewing angle: 120 degrees
  • Red: (620-630nm) @ 550-700mcd
  • Green: (515-530nm) @ 1100-1400mcd
  • Blue: (465-475nm) @ 200-400mcd

Forward Voltage:

  • Red: 1.8-2.2V
  • Green: 3.0-3.2V
  • Blue: 3.2-3.4V

SMD LED - RGB WS2812 (Whole Reel) Product Help and Resources

WS2812 Breakout Hookup Guide

July 24, 2013

How to create a pixel string with the WS2812 and WS2812B addressable LEDs!

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Static / about 3 years ago / 1

    How long are the reels? I hope I'm not literally staring at a length, but I don't see one.

    • Member #574782 / about 3 years ago / 2

      I think this is a reel (temporary holding thing for uncounted SMD chips), not a ready-to-use strip. Only clicked on it because I didn’t realize that either!

Customer Reviews

No reviews yet.