Fingerprint Sensor (GT-NUCL1633)

The GT-NUCL1633K1 is the latest miniature fingerprint sensor with extensive enhancements on power consumption and user flexibility from ADH-Tech. It allows 360-degree rotation, which enables maximum performance without compromising on design aesthetics. It even works well in less than ideal conditions like when a finger is wet.

The product integrates an optical sensor, light source, and touch under a glass cover. This allowing it to instantaneously capture high resolution images of the fingerprint while rapidly outputting the captured images through the high speed SPI interface to the MCU for recognition algorithm.

The GT-NUCL1633 sensor's advanced optical technology, press instructions, durable structure, high ESD immunity and other features combine to provide designers with a reliable and highly functional sensor for products requiring fingerprint recognition functionality.

  • GT-NUCL1633 Fingerprint Sensor
  • 6 wire UART Interface Cable
  • Under Glass Sensor Positioning (No ESD concern)
    • Will support an additional 2mm of cover glass if needed
    • Allows for wet finger recognition
  • Indication LED Illumination in the ring of the device (green)
  • Matching Functionality Embedded in the Device
  • 3.3V Supply Voltage
  • 216 x 216 pixel array
  • 1024 Grayscale Image Quality
  • 30 Fingerprint Storage Capacity
  • UART Interface (115200bps Baud)
  • 20°-70°C Operating Temperature
  • Dimensions
    • 7.1mm Height
    • 21mm Outer Diameter
    • 19mm Inner Diameter

Fingerprint Sensor (GT-NUCL1633) Product Help and Resources

Demo Software Link

If you are having trouble downloading the demo software, try opening this link (i.e. copy & paste) in a new tab or window of your web browser:

  • http://www.adh-tech.com.tw/files/GT-NUCL1633%20AP%20V.1.3.0%20.rar

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.