SparkFun Micro Absolute Digital Barometer - LPS28DFW (Qwiic)

The SparkFun Qwiic LPS28DFW Micro Absolute Digital Barometer offers a unique barometer breakout featuring the LPS28DFW from STMicroelectronics© in the Qwiic Micro form factor. The LPS28DFW is an absolute barometer with a water-resistant package making it perfect for pressure measurement applications where the sensor is exposed to or even submerged in water. The Qwiic system allows for integration into your I2C system with no soldering required. While the Micro size does not allow for a traditional 0.1"-spaced PTH header for communication, the board does route an interrupt and ground pin to a through-hole connection.

The sensor has two full-scale measurement ranges of 260 - 1260hPa and 260 - 4060hPa with an absolute pressure accuracy of 0.5hPa. The LPS28DFW is composed of a piezoresistive pressure sensor with a metal lid and gel encasing to protect the sensing elements from water and other environmental hazards.

Important! While the LPS28DFW is protected from water, the rest of the components on these breakouts are not protected by any conformal coating and can be damaged by exposure to liquids. Users who intend to use these breakouts in applications where the board may be exposed to water or other liquids should apply a conformal coating to the board or place it in a sealed container prior to use.

The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.

Qwiic Micro is our smallest I2C-supported board form-factor yet! At only 0.75in. by 0.30in. (or 19.05mm by 7.62mm for metric friends), Qwiic Micro is perfect for projects and applications that have space or weight concerns. With just a single Qwiic connector, Micro boards work great alongside the Qwiic Multiport or at the end of a Qwiic daisy chain.


  • Qwiic Micro Sized Board (0.75in x 0.30in / 19.05mm x 7.62mm)
  • Supply voltage range
    • 1.7 - 3.6V
  • Current consumption
    • One shot mode: ~1.7 - 32.2µA
    • Continuous mode: ~2.5 - 783.8µA
  • I2C interface (Qwiic-enabled)
  • I2C addresses
    • 0x5C (Default), 0x5D
  • Water-resistant sensor package
  • Dual pressure ranges
    • Mode 1: 260 - 1260hPa
    • Mode 2: 260 - 4060hPa
  • Interrupt features
    • Data-ready
    • FIFO flags
    • Pressure threshold
  • Output data rate range
    • 1 - 200Hz
  • 1x Horizontal Qwiic Connection Port

SparkFun Micro Absolute Digital Barometer - LPS28DFW (Qwiic) Product Help and Resources

SparkFun Absolute Digital Barometer - LPS28DFW (Qwiic) Hookup Guide

December 8, 2022

Get started adding water-resistant pressure sensing using the SparkFun Absolute Digital Barometer - LPS28DFW (Qwiic) following this guide.

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

5 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.