IPS Touch Display with Speakers for Raspberry Pi - 10.1 Inch

Added to your shopping cart

The Wimaxit 1024 x 600 resolution IPS display touchscreen for the Raspberry Pi is an excellent choice for those who need more screen than the 7" Touchscreen offered by Raspberry Pi. The touchscreen supports up to a five-point touch interface and is already integrated in the screen. The controller board is included in the panel and features a way to mount a raspberry pi The display has plenty of mounting options or included feet for it to stand on its own.

Beyond its uses with the Raspberry Pi, it can be used in general as an HDMI display with any HDMI devices (It will require its own power source in this configuration). The display also comes with two speakers which mount to the back of the display and are integrated into the HDMI interface. A backlight/volume adjustment button is also integrated into the HDMI functionality. It's a great solution for Kiosk type projects with the Raspberry Pi, but also holds great functionality with other HDMI devices as well.

  • 10.1" Touchscreen Display for Raspberry Pi
  • 2 Speakers with adhesive mounting
  • 2 Acrylic stand legs
  • Adapters (2 sets for both the Pi 4 and Pi 3)
    • Micro HDMI to HDMI
    • USB-A to USB Micro B
  • Cables
    • USB A to USB Micro B
    • HDMI Cable
  • Raspberry Pi Mounting Screws and Leg Mounting Screws
  • Screwdriver
  • 1 Year Manufacturer Warranty
  • 10.1" Touchscreen Display
    • 1024x600
    • 16:9
    • IPS
  • 5 Point Touch Functionality
  • Stereo Speakers (separate but with adhesive backing)
  • Will draw Power From the Raspberry Pi (the ability to power the whole system through 1 cable)
  • Mounting Points for the Raspberry Pi Model B Mounting holes
  • 2 x HDMI Inputs
  • 3 x Micro-USB Inputs (Power and Touch)
  • 1 x 3.5mm Jack Audio Output

IPS Touch Display with Speakers for Raspberry Pi - 10.1 Inch Product Help and Resources

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.