Raspberry Pi Camera Module 3 - Wide Angle

Added to your shopping cart

The Raspberry Pi Camera Module 3 is the latest entry in the mainstream RPi camera line-up, and the successor to the popular Camera Module 2. Built around a 12-megapixel Sony IMX708 image sensor module, Camera Module 3 offers a few key enhancements over its predecessor. Improved low-light sensitivity makes for better photos and output in situations where there's not a lot of light. The module also features powered autofocus making it easier to get a sharp picture output. Finally the Camera Module 3 features High Dynamic Range (HDR) support expanding the range of color and contrast in the output.

This version features the wide-angle lens (120° field of view). It also comes in a standard lens (76° field of view) variation which is available in the related products below.

  • Back-illuminated and stacked CMOS 12-megapixel image sensor (Sony IMX708)
  • High signal-to-noise ratio (SNR)
  • Built-in 2D Dynamic Defect Pixel Correction (DPC)
  • Phase Detection Autofocus (PDAF) for rapid autofocus
  • QBC Re-mosaic function
  • HDR mode (up to 3 megapixel output)
  • CSI-2 serial data output
  • 2-wire serial communication (supports I2C fast mode and fast-mode plus)
  • 2-wire serial control of focus mechanism

Raspberry Pi Camera Module 3 - Wide Angle Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

4 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Works well, but

But it turns out that horizontal FOV of 100 degrees is Only for pictures. In video only 70 degrees.