Raspberry Pi High Quality Camera M12 Mount

Added to your shopping cart

The Raspberry Pi High Quality Camera M12 Mount is the same high quality camera as the previous model. Many industrial users prefer to use M12-mount lenses. Previously you would have to connect them to the C-mount metalwork on the HQ Camera via an adapter. This module takes the High-Quality Camera and adds modified metalwork that supports M12-mount lenses natively.

The Raspberry Pi High Quality Camera has a 12.3 megapixel Sony IMX477 sensor which features a 7.9mm diagonal image size and back-illuminated sensor architecture with adjustable back focus. Additionally, this module features an included tripod thread just adjacent to the ribbon cable connector.

Note: A lens is required for this camera module and one is not included. There are two options in the related products, but we also encourage you to look to 3rd party sources for the lens that works best for you.

  • Module assembly w/ 1/4'-20 tripod mount
  • Dust cap
  • Ribbon cable (200mm) - a longer cable may be needed depending on the mounting technique used.
  • Sony IMX477R stacked, back-illuminated sensor, 12.3 megapixels, 7.9mm sensor diagonal, 1.55μm × 1.55μm pixel size
  • Ouput: RAW12/10/8, COMP8
  • Back focus: Adjustable (12.5mm – 22.4mm)
  • Lens standards: M12 Mount
  • IR cut filter: Integrated
  • Ribbon cable length: 200mm
  • Tripod mount: 1/4in. - 20

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.