Female Header - 8-pin (SMD, 0.1in)

These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won't work. The surface mount side of the legs are staggered for stress relief.

This is a 8-Pin female header.

  • Number of Positions: 8
  • Number of Positions Loaded: All
  • Pitch - Mating: 0.100" (2.54mm)
  • Mounting Type: Surface Mount
  • Fastening Type: Push-Pull
  • Contact Finish - Mating: Gold
  • Contact Finish Thickness - Mating: Flash
  • Insulation Color: Black
  • Insulation Height: 0.280" (7.10mm)
  • Operating Temperature: -40°C ~ 105°C
  • Material Flammability Rating: UL94 V-0
  • Contact Finish - Post: Gold
  • Current Rating (Amps): 3A
  • Voltage Rating: 250V
  • Insulation Material: Polyamide (PA6T), Nylon 6T
  • Contact Shape: Square
  • Contact Material: Phosphor Bronze
  • Model #: NPPC081KFXC-RC

Female Header - 8-pin (SMD, 0.1in) Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.