Reinforced Interface Cable - SMA Male to TNC Male (300mm)

This is a 300mm (1 foot) Male TNC to Male SMA cable with injection molded stress-relief boots. This is an excellent cable for connecting one of our RTK development boards to a high quality 'UFO' style GNSS antenna. Able to withstand harsh environments and field-use, it's long enough to connect to a device located on a monopole or tripod without having too much extra cable.

The SYV-50-3 cable has a loss of 52dB per 100m (320ft) or 0.16dB of loss per length of 300mm. We specifically chose SYV-50-3 cable over RG58 (46db per 100m) for its good balance of low loss and high flexibility.

Each cable has a nominal impedance of 50Ω. If you are looking for a good antenna to pair this cable with, we recommend our GNSS Multi-Band L1/L2/L5 Surveying Antenna.

  • Cable type: SYV-50-3
  • Length: 300mm / 1ft
  • TNC Connector: Male
  • SMA Connector: Male

Frequency (MHz) / Loss (dB/100m)

  • 200 / 23.74
  • 400 / 33.93
  • 900 / 51.80
  • 1800 / 69.40
  • 1900 / 77.06
  • 2000 / 79.21
  • 2400 / 87.40
  • 3000 / 98.68

Source: Lianstar

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.