Reinforced Interface Cable - SMA Male to TNC Male (10m)

This is a 10 meter (33 ft) long Male TNC to Male SMA cable with injection molded stress-relief boots. This is an excellent cable for connecting one of our RTK development boards to a high quality 'UFO' style GNSS antenna. It's long enough to connect to an antenna on the roof to one of our GNSS receivers. The TNC connector allows the cable to be connected directly to an antenna reducing the number of adapters and thus keep signal degradation to a minimum.

The SYV-50-3 cable has a loss of 52dB per 100m (320ft) or 5.2dB of loss per length of 10m. We specifically chose SYV-50-3 cable over RG58 (46 db per 100m) for its good balance of low loss and high flexibility.

Each cable has a nominal impedance of 50Ω. If you are looking for a good antenna to pair this cable with, we recommend our GNSS Multi-Band L1/L2/L5 Surveying Antenna.

  • Cable type: SYV-50-3
  • Length: 10m / 33ft
  • TNC Connector: Male
  • SMA Connector: Male

Frequency (MHz) / Loss (dB/100m)

  • 200 / 23.74
  • 400 / 33.93
  • 900 / 51.80
  • 1800 / 69.40
  • 1900 / 77.06
  • 2000 / 79.21
  • 2400 / 87.40
  • 3000 / 98.68

Source: Lianstar

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

5 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

1 of 1 found this helpful:

A solid buy!

I'm working on an RTK project with both a base and a rover. I bought this so I could place my antenna on the roof and have my base station in my office. The cable is of substantial heft and even at 10m long, the signal at the reciever is substantial enough for a very fast RTK fix with NTRIP data being supplied from the internet. The strain relief at each end is skookum and is really really nice :)