SparkFun Digi XBee® Explorer Regulated

Unleash the power of Digi XBee® modules with the next-gen SparkFun Digi XBee® Explorer Regulated! This versatile breakout board bypasses a USB-C connection, packing all the XBee functionality you need alongside the power of Digi's newest XBee 3 modules (including LTE cellular, Zigbee, LoRaWAN, 900/868MHz, DigiMesh, and any other through-hole Digi XBee module) into a single, convenient solution. The SparkFun Digi XBee® Explorer Regulated is the perfect companion for any low-power cellular IoT project. Its simplicity, versatility, and robust features make it ideal for beginners and seasoned developers.

The SparkFun Digi XBee® Explorer Regulated streamlines your workflow, providing everything you need to get started. Power is provided through the PTH headers, and the board retains its power regulation capabilities. You can enable the Qwiic connector for all those lovely I2C sensors and Reset and D0 buttons.

Digi Remote Manager® allows users to configure and control devices from a central platform easily. Built-in Digi TrustFence® security, identity, and data privacy features use multiple control layers to protect against new and evolving cyber threats. Standard XBee API frames and AT commands, MicroPython, and XBee Studio simplify setup, configuration, testing, and adding or changing functionality.


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


  • On-board Digi XBee 3 20-pin through-hole socket
  • Configurable via XBee Studio, Digi Remote Manager, XCTU or AT command
  • AP63203 Buck converter (up to 2A)
  • Up to 6V supply voltage
  • 1x Qwiic connector
  • 3x indicator LEDs
  • Reset and D0 buttons

Copyright Notice: Digi XBee® and XBee® are registered trademarks of Digi International Inc.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.