Digi XBee® 3 Low-Power LTE-M/NB-IoT, GNSS, no SIM

Added to your shopping cart

The Digi XBee 3 global cellular module is a cutting-edge, compact module engineered for rapid integration of cellular IoT capabilities. This innovative solution is equipped with cellular and BLE connectivity with end-device carrier certifications, and is designed to create secure wireless devices featuring global connectivity and positioning capabilities. A combination of the XBee ecosystem and cellular functionality makes for a simple system for working with data over a cellular connection.

Cellular LTE-M and NB-IoT are optimized for low-power, low data applications such as asset tracking and smart sensors (under 5MB of data per month). Global connectivity is immediately available with the XBee 3 global cellular. It features an excellent power saving mode to extend battery life and deployment time. It does not come with a SIM card or data plan, but we have options available. Check out the related products section.

To augment cellular IoT development, the XBee 3 package comes complete with an array of MicroPython programming resources, the intuitive XBee Studio tool suite, and a free 90-day trial subscription to the Digi Remote Manager® for each module, enabling remote software updates and monitoring. The Digi XBee Studio, a powerful tool designed to accelerate development, production, and deployment, further enhances cellular IoT implementation.

  • Hardware

    • Cellular Chipset: Telit ME310G1-WW
    • Form factor (connector footprint): Digi XBee® 20-pin through-hole
    • Antenna options: 1 U.FL cellular, 1 U.FL Bluetooth®, 1 U.FL GNSS
    • Dimensions: 24.38 mm x 32.94 mm (0.96 in x 1.3 in)
    • Operating temperature: −40 ºC to 85 ºC (−40 ºF to 185 ºF)
    • SIM size: 4FF Nano
  • Interface and I/O

    • Data interface: UART, SPI, USB
    • Operating modes (LTE-M): Transparent and API over serial, PPP over USB
    • Operating modes (NB-IoT): Transparent, API, UDP
    • Security: Digi TrustFence® security with secure boot and protected JTAG
    • Configuration tools: Digi XBee Studio® (local), Digi Remote Manager® (OTA)
    • Embedded programmability: MicroPython with 1024 kB flash / 64 kB RAM
    • I/O: 4 ADC lines (10-bit), 13 digital I/O, USB, I2C
    • Bluetooth: Bluetooth Low Energy (BLE)
  • Cellular characteristics

    • Transmit power: Up to 23 dBm (LTE-M/NB-IoT), up to 33 dBm (2G)
    • Receive sensitivity (LTE-M): −105 dBm
    • Receive sensitivity (NB-IoT): −113 dBm
    • Supported bands: LTE Bands B1, B2, B3, B4, B5, B8, B12, B13, B18, B19, B20, B25, B26, B27, B28, B66, B71, B85; 2G Bands B2, B3, B5, B8
    • Downlink / uplink speeds (LTE-M): Up to 588 kbps downilnk, up to 1 Mbps uplink
    • Downlink / uplink speeds (NB-IoT): Up to 120 kbps downlink, up to 160 kbps uplink
    • Downlink / uplink speeds (2G): Up to 264 kbps downlink, up to 210 kbps uplink
    • Duplex mode: Half-duplex
  • Power requirements (at 3.3 VDC input power)

    • Supply voltage: 3.3 – 4.3 VDC
    • Peak transmit current: 550 mA with Bluetooth disabled; 610 mA with Bluetooth enabled
    • Avg transmit current (LTE-M): 1.25 A peak, 410 mA average (GM2 modules)
    • Avg transmit current (NB-IoT): 1.3 A peak, 410 mA average (GM2 modules)
    • Avg transmit current (2G): 2.1 A peak, 320 mA average (GM2 modules)
    • Idle: 200 mA peak, 100 mA average
    • Power save mode: 20 μA
    • Deep sleep: 2.65 μA
  • Regulatory and carrier approvals*

    • FCC (USA): MCQ-XB3M2
    • ISED (Canada): 1846A-XB3M2
    • CE / RED (Europe): Complete
    • UKCA (United Kingdom): Complete
    • Japan: Pending
    • Brazil: Pending
    • Mexico (NOM): Pending
    • PTCRB, AT&T and Verizon: Complete

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • JPerch / last year / 2

    The description section refers to a "Related Products" section for information on SIM card options. But I don't see a "Related Products" section on the page. Can you point me to where you have options for this?

Customer Reviews

No reviews yet.