SparkFun Micro 6DoF IMU Breakout - BMI270 (Qwiic)

The SparkFun BMI270 Micro 6DoF IMU Breakout is a Qwiic-enabled breakout board based on the ultra-low power BMI270 from Bosch. This chip is a highly integrated, low-power IMU optimized for wearables providing precise acceleration, angular rate measurement, and intelligent on-chip motion-triggered interrupt features. Not only does the BMI270 comprise a fast and sensitive accelerometer and gyro pair, but it also contains several intelligent, on-chip motion-triggered interrupt features.

Our Micro-sized 0.3in. x 0.75in. footprint makes this breakout board an ideal option for your smallest projects using our solderless Qwiic cables and compatible controllers. On-board solder jumpers allow you to easily select the device address, remove the I²C pull-ups, and disable the power LED if need be.

The 6-axis sensor combines a 16-bit tri-axial gyroscope and a 16-bit tri-axial accelerometer featuring Bosch’s automotive-proven gyroscope technology. BMI270 includes several functionalities, such as an integrated plug-and-play step counter/detector and gesture detection for wrist-worn devices. Moreover, the IMU suits wearables, smart clothes, smart shoes, smart glasses, and ankle bands.


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


  • Qwiic Micro Sized Board (0.75in x 0.30in / 19.05mm x 7.62mm)
  • 16-bit 3-axis accelerometer with ±2g/±4g/±8g/±16g range
  • 16-bit 3-axis gyroscope with ±125dps/±250dps/±500dps/±1000dps/±2000dps range
  • 400kHz AUX sensor interface with hardware synchronization
  • I2C Addresses: 0x68 (default), 0x69
  • 1.8V and 3.3V operation
  • Ultra-low current consumption
  • Smart features
    • Significant motion / Any motion / Motion detect
    • No motion / Stationary detect
    • Wrist wear wakeup / Wrist worn step counter
    • Activity change recognition
    • Wrist gesture recognition
  • 1x Horizontal Qwiic Connector

SparkFun Micro 6DoF IMU Breakout - BMI270 (Qwiic) Product Help and Resources

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.