Digi XBee® RR Module - PCB Antenna

Added to your shopping cart

XBee RR 802.15.4 RF Modules are embedded solutions providing wireless end-point connectivity to devices. These devices use the IEEE 802.15.4 networking protocol for fast point-to-multipoint or peer-to-peer networking. They are designed for high-throughput applications requiring low latency and predictable communication timing. The XBee RR 802.15.4 RF Module supports the needs of low-cost, low-power wireless sensor networks. The devices require minimal power and provide reliable delivery of data between devices. The devices operate within the ISM 2.4 GHz frequency band. It allows local configuration with BLE using the Digi XBee Mobile app. The XBee RR is functionally equivalent to the XBee3 but does not offer the MicroPython nor the full BLE programmable services offered by the XBee3.

The XBee line provides the closest to plug and play wireless and mesh functionality of all the wireless products we sell for microcontroller based projects. The RR series continues to build on that.

This variation of the RR module is fitted with a PCB Antenna. For full information on the module, check out the datasheet in the documents tab.

  • 2.4 GHz, Zigbee, U.FL antenna, Through-hole
  • Memory: 1 MB flash, 96 kB RAM
  • Transceiver chipset: Silicon Labs EFR32MG SoC
  • Data rate: RF 250 Kbps, serial up to 1 Mbps
  • Indoor/urban range*: Up to 90 m (300 ft)
  • Outdoor/line-of-sight range*: Up to 3200 m (2 miles)
  • Transmit power: +19 dBm
  • Receiver sensitivity: −103 dBm normal mode Bluetooth® performance: Supports BLE 4.2 (slave only) and capable of interoperating with BLE 5.0 devices that support 1M PHY. Hardware is software upgradable to 5.0, but not yet enabled except payload extensions (future release). 1 Mbps, up to 15 m (49 ft) indoor/urban range*, up to 300 m (984 ft) outdoor/RF line-of-sight range*, +8 dBm transmit power, −95 dBm normal mode receiver sensitivity (1% per).
  • Serial data interface: UART, SPI
  • Operating temperature: −40 °C to 85 °C (−40 °F to 185 °F)
  • Dimensions (L x W x H): 2.438 x 2.761 cm (0.960 x 1.087 in)
  • Supply voltage: 1.72 – 3.8 V
  • Transmit Current: 195 mA at 19 dBm
  • Protocol: Zigbee 3.0

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.