Optoisolator Transistor - TLP290-4

The TLP290-4 is an optoisolator transistor from Toshiba.

  • Number of channels: 4
  • Voltage - Isolation: 2500Vrms
  • Current Transfer Ratio (Min): 100% @ 5mA
  • Current Transfer Ratio (Max): 400% @ 5mA
  • Turn On / Turn Off Time (Typ): 3µs, 3µs
  • Rise / Fall Time (Typ): 2µs, 3µs
  • Input Type: AC, DC
  • Output Type: Transistor
  • Voltage - Output (Max): 80V
  • Current - Output / Channel: 50mA
  • Voltage - Forward (Vf) (Typ): 1.2V
  • Current - DC Forward (If) (Max): 50mA
  • Vce Saturation (Max): 400mV
  • Operating Temperature: -55°C ~ 110°C

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.