1250 mAh Alkaline Battery - AAA (Energizer)

This is your standard 1.5V AAA alkaline Energizer battery. These are roughly 1250mAh per AAA cell. You can combine four to get just about 6V peak, and about 4.8V as they hit their discharge curve.

Sold in single units.

Note: This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken.

  • Chemistry: Alkaline
  • Rated Voltage: 1.5V
  • Battery Cell Size: AAA
  • Capacity: 1250mAh
  • Rechargeable: No
  • Operating Temperature Range: -18°C to +55°C

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.