×

SparkFun will be closed on Tuesday, November 5th to support our team in being able to go out and vote! Orders placed after 2 pm MT Monday, November 4th will ship on Wednesday, November 6th. Thanks for your patience and understanding.

SparkFun Mini Human Presence and Motion Sensor - STHS34PF80 (Qwiic)

The SparkFun Qwiic Mini Human Presence and Motion Sensor is built around the STHS34PF80 Low-power, high-sensitivity infrared (IR) sensor for presence and motion detection from STMicroelectronics. This sensor features an infrared motion and presence detection sensor with an operating wavelength between 5µm and 20µm. This Mini-sized breakout board is only 0.5in. by 1in. big and has been equipped with two I2C Qwiic connectors to make interfacing with the STHS34PF80 a bit easier. It’s part of SparkFun’s Qwiic connect system, so you won’t have to do any soldering to figure out how things are oriented. However, we still have broken out 0.1in.-spaced pins if you prefer to use a breadboard.

The STHS34PF80 sensor is designed to measure an object's precise black-body radiation (as described by Plank's law) and monitor ambient temperature conditions within its 80° field of view. The sensor comprises a matrix of floating vacuum thermal transistors MOS split into two parts, one exposed to IR radiation and the other shielded. The differential reading between the segments allows the sensor to remove self-heating effects. The STHS34PF80 also incorporates algorithms to detect and discriminate between stationary and moving objects. These features enable the sensor to work as a human presence and motion sensor in different applications such as alarm systems, anti-intruder systems, smart lighting, and room occupancy.

The sensor can operate in multiple lighting conditions and is unaffected by visible light or other bands thanks to the 5 to 20µm optical band-pass filter. The STHS34PF80 has output data rates between 0.25 to 30Hz and an available single-shot, accessed through its I2C/SPI interface.


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


Breakout Board

  • Dimensions: 1.0in. x 0.5in.
  • Two Qwiic Connectors
    • I2C Address (7-bit): 0x5A (Default)
  • Two Mounting Holes:
    • 4-40 screw compatible
  • Six PTH Pins
    • 3V3, GND, SCL, SDA, CS, INT
  • Power LED (Red)

STHS34PF80 Features

  • Voltage Range: 1.7 to 3.6V
    • Current Draw: 10µA
  • Interfaces: I²C or SPI
  • Optical wavelength: 5 to 20µm
  • Range: 4m (objects 70 x 25cm² in size)
  • Built-in Detection Algorithms:
    • Identify stationary objects
    • Distinguish between stationary and moving objects
  • Field of View: 80°
  • Output Data Rate: 0.25 to 30Hz
  • IR sensitivity: 2000 LSB/°C
  • RMS noise: 25 LSBrms
  • Operating Temperature: -40 to 85°C (default gain mode)
  • Sensor accuracy: ±0.3°C (local)
  • One-shot mode
  • Factory calibrated

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.