SparkFun ESLOV to Qwiic Bridge

The SparkFun ESLOV to Qwiic Bridge lets you quickly and easily connect Qwiic breakouts to Arduino boards with an ESLOV connector for I2C communication. ESLOV and Qwiic allow for simple assembly of I2C circuits without requiring soldering.

The ESLOV to Qwiic Bridge includes one Qwiic connector and one ESLOV connector, along with a plated through hole for the interrupt pin on the ESLOV connection. Since the ESLOV connectors have 5V for power, this bridge board includes a voltage regulator to drop that 5V down to 3.3V, making it safe for any Qwiic device.


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


  • 1x Qwiic Connector
  • 1x Arduino ESLOV Connector
  • Plated-Through Hole for ESLOV Interrupt Pin
  • AP2112K 3.3V/600mA Regulator

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.