GNSS Multi-Band L1/L2/L5 Helical Antenna (SMA)

The SPK-6E antenna is a small, very light weight GNSS/GPS L1/L2/5 triband helical antenna for GPS, GLONASS, Galileo, and BeiDou constellations. Designed for aerial and portable applications, the SPK-6E weighs in at 18.1 grams with a standard SMA connector. The SPK-6E includes a small compressible o-ring around the base to increase weatherproofing when installed against an enclosure. This antenna is a good choice for applications where you have a clear view of the sky. If you can handle the extra weight, the SPK6618H or u-blox ANN-MB-00 will have better reception performance.

Designed for the latest GNSS platforms, it provides a fast, easy, and reliable multi-band antenna solution but can be used with any GPS/GNSS receiver that can benefit from the L1/L2/L5 triple reception. While this antenna works great with normal L1 GPS/GNSS receivers it will not make your $20 receiver into a $300 receiver. Please check your receiver to verify it is capable of using the L1, L2, and/or L5 signals that this antenna is capable of receiving.

  • Overall antenna weight: 18.1g

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.