USB A and C Power Delivery (PD) Wall Adapter - 65W

This is a 65W power delivery (PD) wall adapter. The power supply has a maximum input of 240VAC, 1.5A. It has one USB-A and two USB-C ports. The adapter uses an internal primary current fuse, inrush limiting for input protection.

  • Voltage: 100-240VAC
  • Line Frequency: 50~60Hz
  • Current: 1.5A Max
  • Line Regulation: ±5% (typical)
  • Ripple: 200mV p-p (Max)
  • Turn On Delay Time: 3S (Max)
  • Rise Time: 40mS (Max)
  • Hold-Up Time: 5mS (Max)
  • Standby Power: 0.1W
  • DC Output Plug: USB Type-C x2 +USB-A
  • Single Port Working:
    • USB C1/C2 output (65W Max)
    • USB A output (30W Max)
  • Two Ports Working:
    • USB C1+C2 output (45W+20W)
    • USB C1+A output (45W+18W)
  • Three Ports Working:
    • USB C1+C2+A output (65W Max)
  • Topology: Switching Flyback
  • Dielectric Withstand: 3000VAC Primary-Secondary
  • Leakage Current: 0.25mA
  • Operating Temperature: 0°C to +40°C
  • Storage Temperature: -20°C to +80°C
  • Relative Humidity: Operating: 10%(0℃)~90%(40℃)RH 72Hrs,Full load, Normal operating
  • Cooling: Natural Convection Cooling

USB A and C Power Delivery (PD) Wall Adapter - 65W Product Help and Resources

How to Power a Project

February 7, 2013

A tutorial to help figure out the power requirements of your project.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.