USB-C to USB-C Silicone Power Charging Cable - 3m

This is a USB-C to USB-C power charging cable. It comes with a flexible, tangle free silicone coating. Coming in at 3m (9.84') giving you plenty of length to work on your project without needing to be right next to the power source.

  • USB-C to USB-C
  • Flexible Silicone Coating
  • Length: 3m (9.84')
  • Temperature Resistance: 350°C
  • Contact Resistance: 2 ohm
  • Insulator Resistance: 10 ohm
  • High Voltage: DC 300V 0.01sec
  • ROHS compliant

USB-C to USB-C Silicone Power Charging Cable - 3m Product Help and Resources

Connector Basics

January 18, 2013

Connectors are a major source of confusion for people just beginning electronics. The number of different options, terms, and names of connectors can make selecting one, or finding the one you need, daunting. This article will help you get a jump on the world of connectors.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.