PIC16F1829-I/SS Microcontroller

The PIC16F1829-I/SS is an 8-bit microcontroller with 14kB flash and a robust instruction set into a compact chip-set. Craft code, sculpt circuits, and design projects with ease. Unleash the 25MHz clock speed for real-time responsiveness, or dial it down for power-efficient slumber. With 50 I/O pins at your disposal, you'll have all the ports you need to connect, control, and conquer the electronic landscape. The PIC16F1829 is a capable and trusted microcontroller.

  • Core Size: 8-Bit
  • Speed: 32 MHz
  • Interface: I2C, LINbus, SPI, UART/USART
  • Peripherals: Brown-out Detect/Reset, POR, PWM, WDT
  • Number of I/O: 17
  • Program Memory Type: Flash
  • EEPROM Size: 256 x 8
  • RAM Size: 1K x 8
  • Voltage - Supply (Vcc/Vdd): 1.8V ~ 5.5V
  • Data Connverters: A/D 12x10b
  • Oscillator Type: Internal
  • Operating Temperature: -40°C ~ 85°C (TA)
  • Mounting Type: Surface Mount

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.