SparkFun Thing Plus - RA6M5

It's time to supercharge your next project with the SparkFun RA6M5 Thing Plus! Clocking in at 200MHz, the RA6M5 is a high-performance microcontroller from Renesas that is perfect for real-time applications. This translates to smooth responsiveness, lightning-fast data processing, and the ability to handle complex calculations – perfect for bringing your creations to life!

The familiar Feather-footprint and Qwiic connector makes it easy to connect the RA6M5 Thing Plus to a wide range of sensors and accessories with a simple plug-and-play approach. Thanks to the 2MB of built-in Flash memory and a convenient microSD card slot, you'll also have ample space for your code and data.

The RA6M5 Thing Plus isn't just powerful; it's versatile, too, because it's built for both ease of use and advanced applications. With 512kB of SRAM, 21 general-purpose pins, and an additional 16MB of Flash memory, it offers the flexibility to tackle even more demanding projects. While the default Arduino core might not utilize every feature, experienced users can explore the microcontroller's full potential to create impressive applications.

Please be aware that while the SparkFun RA6M5 Thing Plus offers some pins that are 5V tolerant, it primarily operates at a 3.3V logic level. The board also features Bluetooth® Low Energy connectivity, thanks to the DA14531MOD module (also from Renesas). When actively transmitting, the DA14531MOD sips a mere 4mA and can operate from a small coin-cell battery. The firmware provided on the module features Renesas' SmartBond™ - CodeLess™ AT command Datapump. Therefore, users only need to send AT commands to configure a Bluetooth connection without reprogramming the module.

In conclusion, the RA6M5 Thing Plus is ideal for makers who crave power and ease of use. Its extensive features and user-friendly design make it the perfect platform to turn your ideas into reality!


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


SparkFun Thing Plus - RA6M5 Features

  • Renesas RA6M5
    • 21 Multifunctional GPIO Pins:
      • Up to six 12-bit ADC channels
      • Up to two 12-bit DAC outputs
      • Up to two UARTs ports
      • An available SPI Bus
      • An available I2C Bus
  • Renesas DA14531MOD
  • Thing Plus (or Feather) Form-Factor:
    • Dimensions: 2.9" x 0.9"
    • Four Mounting Holes:
      • 4-40 screw compatible
    • 28 PTH Pins
    • USB-C Connector
    • 2-pin JST Connector for a LiPo Battery (not included)
    • 4-pin JST Qwiic Connector
  • LiPo Charger:
    • MC73831 Single-Cell LiPo Charger
      • Charge rate: 213mA
    • MAX17048 Single-Cell LiPo Fuel Gauge
  • LEDs:
    • PWR - Red 3.3V power indicator
    • CHG - Yellow battery charging indicator
    • STAT - Blue status LED (D14)
    • RGB - WS2812 RGB LED (D13)
  • Buttons:
    • USR (D31)
    • RST
  • 2x JTAG/SWD PTH Pins
  • 16 MB/128 Mbit QSPI Flash (MX25L12833F)
  • µSD Card Slot

RA6M5 General Features:

  • Arm® Cortex®-M33 Core
    • Footprint: 100-pin LQFP
    • Clock frequency: 200MHz
    • Flash memory:
      • 2MB (code)
      • 8kB (data)
    • SRAM: 512kB
      • Error Correction Code (ECC) Support
    • Arm Memory Protection Unit (Arm MPU)
    • Secure Crypto Engine
    • Two Watchdog Timers (WDT)
  • Operating voltage: 3.0V to 3.6V
  • Current Consumption:
    • Maximum: 143mA
    • Normal: 32mA
    • Sleep: 11mA
    • Deep Sleep: 0.9-131µA
  • Operating modes:
    • Single-chip
    • SCI/USB boot
  • 75 I/O Pins
    • 5V Tolerant (x14)
    • 12-bit ADC (x6)
    • 12-bit DAC (x2)
    • 32-bit PWM Channels (x4)
    • 16-bit PWM Channels (x6)
    • UART (x10)
    • I2C Bus (x3)
    • SPI Bus (x2)
    • QSPI (x1)
    • OSPI (x1)
    • USB 2.0 (Full/High Speed)
    • CAN Interface
    • Ethernet MAC/DMA Controller
    • SD/MMC Host Interface
    • Serial Sound Interface Enhanced
    • Consumer Electronics Control
  • Realtime Clock (RTC) with calendar
  • CRC Calculator
  • Temperature Sensor
  • Capacitive Touch Sensing
  • Operating temperature: -40 to 85 °C

DA14531 General Features:

  • Bluetooth 5.1 system-on-chip (SoC)
    • Supports up to three connections
    • 32-bit Arm® Cortex® M0+
      • Clock frequency: 16 MHz
      • Memory:
        • Flash: 128 Kb
        • RAM: 48 Kb
        • ROM: 144 Kb
        • OTP: 32 Kb
  • Operating range (1.8 V - 3.6 V)
    • Receive: 2mA
    • Transmit: 4mA
    • Sleep: 1.8 µA
  • Radio
    • Transmit Power: -19 to +2.2 dBm
    • Receiver Sensitivity: -93 dBm

SparkFun Thing Plus - RA6M5 Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

2 Soldering

Skill Level: Rookie - The number of pins increases, and you will have to determine polarity of components and some of the components might be a bit trickier or close together. You might need solder wick or flux.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

1 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Only 3V and the core libraries are not ready yet.

My project uses 5V input and the board is not good for any project with 5V. The big headache was managing the installation of the core. When I was buying, there was no note about this board. I had hard time figuring out some of the limitations and spent hours on troubleshooting. Later, Sparkfun put a disclaimer that the core might not implement all the capabilities of the RA6M5 microcontroller by default. However, the board should offer similar features to the Arduino Portenta C33, excluding WiFi connectivity. I have to say, with all respect, selling a product without a complete library and documentation is a poor decision from Sparkfun.