ESP32-C6 WROOM Module - 16MB (PCB Antenna)

Added to your shopping cart

ESP32-C6 is Espressif’s first WiFi 6 SoC integrating 2.4 GHz WiFi 6, Bluetooth 5 (LE) and the 802.15.4 protocol. It features an industry-leading RF performance, with reliable security features and multiple memory resources for IoT products. It consists of a high-performance (HP) 32-bit RISC-V processor, which can be clocked up to 160 MHz and a low-power (LP) 32-bit RISC-V processor, which can be clocked up to 20 MHz. It has a 320KB ROM, a 512KB SRAM, and works with external flash. It comes with 30 (QFN40) or 22 (QFN32) programmable GPIOs, with support for SPI, UART, I2C, I2S, RMT, TWAI, PWM, SDIO, Motor Control PWM. It also packs a 12-bit ADC and a temperature sensor.

The ESP32-C6 has integrated 2.4 GHz WiFi 6 (802.11ax) radio, and also supports the 802.11b/g/n standard for backward compatibility. ESP32-C6 supports the OFDMA mechanism for both uplink and downlink communications, while also supporting MU-MIMO for downlink traffic. Both of these techniques allow working with high efficiency and low latency, even in congested wireless environments. It also combines 2.4 GHz WiFi (802.11 b/g/n/ax), Bluetooth 5 (LE), and IEEE 802.15.4 radio connectivity, which is vital for making the Thread and Zigbee protocols available in a variety of cases of application development.

The ESP32-C6’s support for IEEE 802.15.4 and Wi-Fi radios, along with Bluetooth 5 (LE) connectivity, enable customers to build Matter-compliant Wi-Fi end-point devices and Thread end-point devices, thus achieving interoperability in smart-home devices from multiple brands.

This specific variation of the module features 16MB of flash memory.

  • MCU

    • ESP32-C6 embedded, 32bit RISC-V Single Core microprocessor, up to 160MHz
    • 320KB ROM
    • 512KB HP SRAM
    • 16KB LP SRAM
  • Wi-Fi

    • 1T1R in 2.4 GHz band
    • Operating frequency: 2412 ~ 2484 MHz
    • IEEE 802.11ax-compliant
    • Fully compatible with IEEE 802.11b/g/n protocol
  • Bluetooth

    • Bluetooth LE: Bluetooth 5.3 certified
    • Bluetooth mesh
    • High power mode (20 dBm)
    • Speed: 125 Kbps, 500 Kbps, 1 Mbps, 2 Mbps
    • Advertising extensions
    • Multiple advertisement sets
    • Channel selection algorithm #2
    • LE power control
    • Internal co-existence mechanism between Wi-Fi and Bluetooth to share the same antenna
  • IEEE 802.15.4

    • Compliant with IEEE 802.15.4-2015 protocol
    • OQPSK PHY in 2.4 GHz band
    • Data rate: 250 Kbps
    • Thread 1.3
    • Zigbee 3.0
  • Hardware

    • Interfaces: GPIO, SPI, parallel IO interface, UART, I2C, I2S, RMT (TX/RX), pulse counter, LED PWM, USB Serial/JTAG controller, MCPWM, SDIO2.0 slave controller, GDMA, TWAI® controller, on-chip debug functionality via JTAG, event task matrix, ADC, temperature sensor, system timer, general-purpose timers, and watchdog timers
    • 40 MHz crystal oscillator
    • SPI flash
    • On-board PCB antenna
  • RoHS/REACH certified

  • FCC/CE-RED/SRRC Certified (RF)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.