Resistor 2.7k Ohm 1% 1/10W

This is a 2.7 kOhms, 1/10W, ±1% tolerance SMD resistor.

Note: Sold as singles.

  • Resistance: 2.7 kOhms
  • Tolerance: ±1%
  • Power (Watts): 0.1W, 1/10W
  • Composition: Thick Film
  • Moisture Resistant
  • Temperature Coefficient: ±100ppm/°C
  • Operating Temperature: -55°C ~ 155°C
  • Number of Terminations: 2
  • Part #: RC0603FR-072K7L

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.