The SparkFun Indoor Air Quality Sensor - SCD41, SEN55 (Qwiic) combines two excellent indoor air quality sensors, the SCD41 and SEN55 from Sensirion™. These sensors provide a comprehensive indoor air quality sensor that measures CO2, Volatile Organic Compounds (VOCs), particulate matter (PM1.0, 2.5, 4, and 10), temperature, and relative humidity.
The SCD41 uses Sensirion's PASens® photoacoustic measurement system, which combines narrow-band IR light and a microphone inside the sensing package to detect concentrations from 0 to 40000 ppm with high accuracy over 400-5000 ppm ±(40 ppm+5%). The SCD41 has an integrated temperature and humidity CMOS® sensor to improve accuracy. For additional accuracy, the SCD41 also accepts ambient pressure readings!
The SCD41 includes an automatic self-calibration routine to adjust to its sensing environment over a seven-day calibration period. For best results, Sensirion recommends taking continuous readings for at least one hour a day of 'fresh air' to complete the calibration period. The SCD41 also has a one-shot measurement option for an optimal reduction in power consumption.
The SEN55 environmental sensor node uses Sensirion's proprietary algorithms to provide straightforward integration into various air quality monitoring applications. The sensor measures particulates of the following size specifications: PM1, PM2.5, PM4, and PM10 from a concentration of 0 to 1,000 µg/m3. It also senses both VOC and NOx indexes from 1 to 500 index points. It offers a robust set of control registers to take and report measurements, check the status of the module and its components, and report them all in easily digestible serial data ove I2C.
The SparkFun Qwiic Indoor Air Quality Combo Sensor takes care of all the pesky power requirements of the SEN55 and SCD41 with onboard DC voltage conversion, allowing a simple, single Qwiic connection for power and communication.
The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.
SparkFun Indoor Air Quality Sensor Features
SCD41 Features
SEN55 Features
If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.
Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels
If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.
Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels
We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.
Based on 1 ratings:
1 of 1 found this helpful:
In the past I have used particulate matter sensors and thought to myself "It would be perfect if they incorporated a temperature/humidity and voc sensor into the active air flow of the PM sensor" That combining the use of my favorite CO2 sensor makes this perfect for monitoring air quality.