Hand Held Enclosure - ABS Plastic

A basic hand held enclosure. Ergonomically designed for hand held comfort. This enclosure is molded in general purpose ABS plastic with soft plastic overmold for comfortable grip.

  • Size / Dimensions: 4.615" L x 3.109" W (117.22mm x 78.97mm)
  • Height: 0.945" (24.00mm)
  • Area (L x W): 14.4in² (93cm²)
  • Material: ABS
  • Color: Black
  • Thickness: 0.108" (2.74mm)
  • Material Flammability Rating: UL94 HB

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.