JST-SH 2-pin Connector (1mm-pitch)

This is a basic surface mount JST-SH 2-pin right angle connector. It has a pitch of 1mm.

  • Number of positions: 2
  • Pitch - Mating: 1mm (0.039")
  • Mounting Type: Surface Mount, Right Angle
  • Contact Finish - Mating: Tin
  • Contact Finish - Post: Tin
  • Contact Material: Copper
  • Insulation Material: Polyamide (PA), Nylon
  • Operating Temperature: -25°C ~ 85°C
  • Material Flammability Rating: UL94 V-0
  • Current Rating: 1A
  • Voltage Rating: 50V

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.