Raytac Bluetooth AT-Command Set Module - MDBT42T-AT

Added to your shopping cart

Raytac’s MDBT42T-AT is a BT 5.4 stack (Bluetooth® low energy or BLE) module designed based on Nordic nRF52805 SoC solution, which incorporates a UART interface in only peripheral role for data bridge in a compact size.

  • Pre-Loaded with Raytac's AT command firmware (Peripheral role)
  • Nordic nRF52805 SoC Solution
  • A recommended 3rd-party module by Nordic Semiconductor.
  • BT5.4 & BT5.2 & BT5.1 & BT5 Bluetooth Specification Certified.
  • Certifications: FCC, IC, CE, Telec (MIC), KC, SRRC, NCC
  • 32-bit ARM® Cortex™ M4F CPU
  • 192kB Flash Memory / 24kB RAM
  • RoHS & Reach Compliant.
  • Dimension:7.2 x 11.2 x 2.05 mm
  • 10 GPIO
  • Chip Antenna
  • Interface: UART
  • MTU upto 247 bytes
  • Works with MDBT42Q-ATM / MDBT42Q-PATM (Central role)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.