iFixit Precision Tweezers Set

Grab everything from screws to eyebrows with iFixit's Precision Tweezers Set. The complete tweezer kit for all holding, pulling, squeezing, picking up, and plucking jobs.

Included are the three essential tips for DIY projects:

  • Pointed (extra fine!) - For ultimate precision
  • Angled - For ergonomic accuracy
  • Blunt - For heavy lifting

Made with stainless steel and a protective coating that prevents ESD damage from harming sensitive electronics. Keep your tweezers organized with the portable fabric storage sleeve.

  • Pointed (extra fine) Tweezer
  • Angled Tweezer
  • Blunt Tweezer
  • Material: Steel
  • Pack Dimensions: 4" x 0.25" x 8" (102 x 6 x 203mm)
  • Tweezer Length: 5" (127mm)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #387567 / about 8 months ago / 1

    Description should say whether these are magnetic or not. The Ifixit site does not have this info.

    • Pearce / about 8 months ago / 1

      They're not magnetic, just a nice set of standard tweezers (I like them a lot).

Customer Reviews

No reviews yet.