Telescopic Surveying Pole

Added to your shopping cart

The SparkFun telescoping pole is perfect for GNSS projects that require mobility and ease of use. Get your point heights dialed in to the millimeter! This lightweight carbon fiber pole weighs less than 2.1 lbs (1.0kg) and can be extended from 1.3 to 2.2m. The 5/8" 11-TPI industry standard threaded connector includes a rubber o-ring to hold the GNSS device securely in place. Pole includes a bubble level and a d-shaped tube that prevents internal spinning. The threaded tip protector is extremely handy for both protecting the tip and avoiding loss of the protector.

This is a perfect add-on for most of our popular PNT products like the RTK Facet + L-Band Version, Torch, GNSS Multi-Band Antenna, and RTK Express Kits.

Note: This product only includes a Surveying Pole and a carrying bag.

  • 1x Telescopic Surveying Pole
  • 1x Carrying Bag
  • Threaded tip protector
  • Threaded replaceable tip
  • Extension length: 1.3 to 2.2m
  • Packing dimensions: 45 x 4.5 x 3" (1.36 x 0.11 x 0.075m)
  • Packing weight: 3.0lbs (1.36kg)

Telescopic Surveying Pole Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #1847339 / about 2 months ago / 1

    Fit and finish of this item is excellent, smooth action, light weight and precise.

Customer Reviews

5 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Compares to any out there.

I started with an old monopod but soon found setup and repeatability limitations. This is a high quality product with precision baked in. The shipping box didn’t fair so well but it arrived unscathed.