Raspberry Pi AI Kit

Added to your shopping cart

The Raspberry Pi AI Kit bundles an M.2-format Hailo 8L AI accelerator with the Raspberry Pi M.2 HAT+ to offer you access to excellent inferencing performance on the Raspberry Pi 5. The AI module is a 13 tera-operations per second (TOPS) neural network inference accelerator built around the Hailo-8L chip. The module uses the M.2 2242 form factor, and comes pre-installed in the M.2 HAT+, to which it connects through an M key edge connector. The M.2 HAT+ communicates between the AI module’s M.2 interface and the Raspberry Pi 5’s PCIe 2.0 interface.

When the host Raspberry Pi 5 is running an up-to-date Raspberry Pi OS image, it automatically detects the Hailo module and makes the NPU available for AI computing tasks. The built-in rpicam-apps camera applications in Raspberry Pi OS natively support the AI module, automatically using the NPU to run compatible post-processing tasks.

Please Be Aware: This is a M.2 HAT+ for devices that use the M.2 specification. The SparkFun MicroMod line uses a different pinout despite fitting in the same connector as M.2 devices. The MicroMod line does not work with this HAT.
  • Hailo AI module containing a Neural Processing Unit (NPU)
  • Raspberry Pi M.2 HAT+, to connect the AI module to your Raspberry Pi 5
  • Thermal pad pre-fitted between the module and the M.2 HAT+
  • Mounting hardware kit
  • 16mm stacking GPIO header
  • Hailo 8L accelerator with up to 13 TOPS (Trillions of Operations Per Second) inferencing performance.
  • Conforms to the HAT+ specification.
  • Supplied pre-assembled on a Raspberry Pi M.2 HAT+ so ready out of the box to use with a Raspberry Pi 5.
  • Fully integrated into Raspberry Pi’s camera software stack.
  • Supplied with a 16mm stacking header and spacers/screws to enable the M.2 HAT+ to be fitted to a Raspberry Pi 5 with the Active Cooler in place.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.