Carbide Compact Router - ER-11

The Carbide ER-11 Compact Router is a custom-made trim router packaged for use with any Shapeoko CNC routers. Carbide 3D has worked with their router manufacturer for a year to develop this router specifically for the Shapeoko 5 Pro.

Why buy an ER-11 router?

There's only one reason to buy this router over the less expensive Carbide Compact Router: you need to use cutters or drills with a shank diameter other than 1/8" and 1/4". Other than the collets, there is no difference.

The ER-11 Compact Router was made for use in CNC machines so we skip all of the bases and jigs that won't be used anyway.

  • ER-11 Carbide Compact Router
  • Collet Wrench
  • .25" ER-11 collet
  • .125" ER-11 collet
  • ER-11 Collet nut
  • The ER-11 Compact Router includes a 12-foot power cord
  • Diameter: 65mm
  • RPM Range: 12,000 - 30,000
  • Cord Length: 12 ft.
  • Plug type: US, 120V
  • Maximum cutter diameter: 1/4"

RPM Settings:

  • Dial Value: 1, Approximate RPM: 11,000
  • Dial Value: 2, Approximate RPM: 13,500
  • Dial Value: 3, Approximate RPM: 18,250
  • Dial Value: 4, Approximate RPM: 24,500
  • Dial Value: 5, Approximate RPM: 29,250
  • Dial Value: 6, Approximate RPM: 31,000

Note: The ER-11 Compact Router is only available in 120V with a standard US plug

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.