McFly #602E 1/4"

The Carbide 3D McFly Cutter 1/4in. will make light work of any lumber thrown at it.

The razor-sharp, indexable carbide tips are perfect for surfacing your wasteboard or finishing up that beautiful end grain cutting board you've been working on.

Each bit comes with 4 indexable inserts.

This tool is designed for wood only, it is not for use on metals.

Recommended Speeds and Feeds:

  • Depth per pass: 0.02"
  • RPM: 16,000
  • Feedrate: 60 in/min
  • Cutting Diameter: 1" (25.4mm)
  • Cutting Length: 0.39
  • Shank Diameter: #602E 1/4 (suitable for Carbide Compact Router/Dewalt)
  • 4 Carbide Inserts

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.