Cylinder Bottle - 2oz, Flip Top Cap

Store and dispense liquids with this refillable 2oz flip top bottle. Made of translucent, impact-resistant HDPE.

While made of FDA compliant resins, it is recommended to clean bottle before first use.

  • Size: 2 oz.
  • Opening Diameter: 11/16"
  • Cap (Diameter): 1.1"
  • Flip Top Opening: 3mm
  • Material (Cap): Polypropylene
  • Material (Bottle): HDPE
  • FDA Compliant
  • BPA Free
  • Not leakproof.

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.