Raspberry Pi Pico 2

Added to your shopping cart

Raspberry Pi Pico 2 is a new, $5 microcontroller board from Raspberry Pi. It's built on the RP2350: a new high-performance, secure microcontroller also from Raspberry Pi. The RP2350 features a higher core clock speed, double the on-chip SRAM, double the on-board flash memory, more powerful Arm cores, optional RISC-V cores, new security features, and upgraded interfacing capabilities. The Raspberry Pi Pico 2 delivers a significant performance and feature boost, while retaining hardware and software compatibility with earlier members of the Raspberry Pi Pico series.

The RP2350 provides a comprehensive security architecture, built around Arm TrustZone for Cortex-M, and incorporating signed boot, 8KB of antifuse OTP for key storage, SHA-256 acceleration, a hardware TRNG, and fast glitch detectors. These features, including the secure boot ROM, are extensively documented and available to all users without restriction. This transparent approach, which contrasts with the “security through obscurity” offered by legacy vendors, allows professional users to integrate RP2350, and Raspberry Pi Pico 2, into products with confidence.

The unique dual-core, dual-architecture capability of RP2350 allows users to choose between a pair of industry-standard Arm Cortex-M33 cores, and a pair of open-hardware Hazard3 RISC-V cores. Programmable in C / C++ and Python. With detailed documentation, Raspberry Pi Pico 2 is the ideal microcontroller development board for enthusiasts and professional developers alike.

  • Form factor: 21 mm × 51 mm
  • CPU: Dual Arm Cortex-M33 or dual RISC-V Hazard3 processors @ 150MHz
  • Memory: 520 KB on-chip SRAM; 4 MB on-board QSPI flash
  • Interfacing: 26 multi-purpose GPIO pins, including 4 that can be used for ADC
  • Peripherals: • 2 × UART
    • 2 × SPI controllers
    • 2 × I2C controllers
    • 24 × PWM channels
    • 1 × USB 1.1 controller and PHY, with host and device support
    • 12 × PIO state machines
  • Input power: 1.8–5.5V DC
  • Operating temperature: -20°C to +85°C
  • Production lifetime: Raspberry Pi Pico 2 will remain in production until at least January 2040
  • Compliance: For a full list of local and regional product approvals, please visit pip.raspberrypi.com

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.