Raspberry Pi Zero 2 W (with headers)

Added to your shopping cart

This version of the Raspberry Pi Zero 2 W comes with headers pre-soldered to all the broken out through-hole vias.

The Raspberry Pi Zero 2 W is the next iteration in the Pi Zero line that remains as one of the most affordable single-board computers on the market. The successor to the breakthrough Raspberry Pi Zero W, Raspberry Pi Zero 2 W is a form factor–compatible drop-in replacement for the original board.

The board incorporates a quad-core 64-bit Arm Cortex-A53 CPU, clocked at 1GHz. At its heart is a Raspberry Pi RP3A0 system-in-package (SiP), integrating a Broadcom BCM2710A1 die with 512MB of LPDDR2 SDRAM. The upgraded processor provides the Raspberry Pi Zero 2 W with 40% more single-threaded performance, and five times more multi-threaded performance, than the original single-core Raspberry Pi Zero.

The Raspberry Pi Zero 2 W offers 2.4GHz 802.11 b/g/n wireless LAN and Bluetooth 4.2, along with support for Bluetooth Low Energy (BLE), and modular compliance certification.

The board is equipped with a microSD card slot, a CSI-2 camera connector, a USB On-The-Go (OTG) port, and an unpopulated footprint for a HAT-compatible 40-pin GPIO header. It is powered via a micro USB socket. Video output is via a mini HDMI port; composite video output can easily be made available via test points if needed.

Sharing the same form factor as the original Raspberry Pi Zero, Raspberry Pi Zero 2 W fits inside most existing Raspberry Pi Zero cases.

Important: The Raspberry Pi Zero 2 W is limited to one unit per customer account.

  • Form factor: 65mm × 30mm
  • Processor: Broadcom BCM2710A1, quad-core 64-bit SoC (Arm Cortex-A53 @ 1GHz)
  • Memory: 512MB LPDDR2
  • Connectivity:
    • 2.4GHz IEEE 802.11b/g/n wireless LAN, Bluetooth 4.2, BLE, onboard antenna
    • 1 × USB 2.0 interface with OTG
    • HAT-compatible 40-pin I/O header footprint
    • microSD card slot
    • Mini HDMI port
    • CSI-2 camera connector
  • Video:
    • HDMI interface
    • Composite video
  • Multimedia:
    • H.264, MPEG-4 decode (1080p30)
    • H.264 encode (1080p30)
    • OpenGL ES 1.1, 2.0 graphics
  • Input power: 5V DC 2.5A
  • Operating temperature: -20°C to +70°C

Raspberry Pi Zero 2 W (with headers) Product Help and Resources

Getting Started with the Raspberry Pi Zero 2 W

December 22, 2021

Learn how to setup, configure and use the latest version of the smallest Raspberry Pi out there, the Raspberry Pi Zero 2 W.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.