Raspberry Pi USB 3.0 Hub

Added to your shopping cart

The Raspberry Pi USB 3 Hub provides extra connectivity for your devices, turning one USB-A port into four. An optional external USB-C power input supports high-power peripherals. For lower-power peripherals, no external power is required. The USB 3 Hub has been tested to work seamlessly with all Raspberry Pi products.

  • Single upstream USB 3 Type-A connector on 8 cm captive cable
  • Four downstream USB 3 Type-A ports
  • Data transfer speeds up to 5 Gbps
  • Optional external USB-C power input to support high-power downstream peripherals (sold separately); power input 5V @ 3A
  • Compatible with a USB 3 Type-A port host; backward-compatible with USB 2 ports.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.