W55RP20-EVB-PICO

Added to your shopping cart

The W55RP20-EVB-Pico is an evaluation board for W55RP20, a chip that combines W5500, a wired TCP/IP controller, and RP2040 – and basically works the same as Raspberry Pi Pico board but with additional Ethernet via W5500.

W55RP20-EVB-Pico pinout is directly connected to the GPIO of RP2040. It has the same pinout as the Raspberry Pi Pico board. However, GPIO17, GPIO20, GPIO21, GPIO22, GPIO23, GPIO24, and GPIO25 are not available due to the connection inside the board.

  • W55RP20 microcontroller
    • Internal 2MByte Flash
    • Dual-core cortex M0+ at up to 133MHz
    • 264kByte multi-bank high performance SRAM
    • External Quad-SPI Flash with eXecute In Place (XIP)
    • High performance full-crossbar bus fabric
    • 22 multi-function General Purpose IO (4 can be used for ADC)
      • 1.8-3.3V IO Voltage (NOTE. Pico IO voltage is fixed at 3.3V)
    • 12-bit 500ksps Analogue to Digital Converter (ADC)
    • Various digital peripherals
      • 2 × UART, 2 × I2C, 2 × I2C, 2 × SPI, 16 × PWM channels
      • 1 × Timer with 4 alarms, 1 × Real Time Counter
    • 2 × Programmable IO (PIO) blocks, 8 state machines total
    • Flexible, user-programmable high-speed IO
    • Can emulate interfaces such as SD Card and VGA
    • Supports Hardwired Internet Protocols: TCP, UDP, ICMP, IPv4, ARP, IGMP, PPPoE
    • Supports 8 Independent Hardware SOCKETs simultaneously
    • Internal 32 Kbytes Memory for TX/ RX Buffers
    • Supports High Speed Serial Peripheral Interface(SPI MODE 0, 3)
  • USB C port for power and data (and for reprogramming the Flash)
  • 3-pin ARM Serial Wire Debug (SWD) port
  • 10 / 100 Ethernet PHY embedded
  • Supports Auto Negotiation
    • Full / Half Duplex
    • 10 / 100 Based
  • Built-in RJ45 (POE)
  • Built-in DCDC (PWM/PFM)
  • Additional modules are installed to enable POE
  • Operating Temperature Max: 85°C (including self-heating)
  • Operating Temperature Min: -45°C
  • Recommended maximum ambient temperature of operation is 70°C
  • VBUS: DC 5V (+/- 10%)
  • VSYS Min: DC 4.3V
  • VSYS Max: DC5.5V

W55RP20-EVB-PICO Product Help and Resources

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #1753423 / about 4 days ago / 1

    Can this board be powered by PoE? On the features tab it lists “Built-in RJ45 (POE)” but the board doesn’t appear to have the necessary transformer and other components to be PoE powered.

    • From my understanding it is not. It's writing "Additional modules are installed to enable POE" and if you check website they have a module call WIZPoE-P1 which you attach to the top and makes this entire device POE.

      (EDIT) schematic can be found here showing J5 and J6 for POE https://docs.wiznet.io/Product/ioNIC/W55RP20/w55rp20-evb-pico#schematic

Customer Reviews

No reviews yet.