Surface Mount Capacitor - 22µF, 35V, 20%

This is a surface mount aluminum electrolytic capacitor. With a capactiance of 22µF, voltage range of 35V and a tolerance of ±20%.

Sold as individual units.

NOTE: Not recommended for new designs.

  • Capacitance: 22µF
  • Tolerance: ±20%
  • Voltage - Rated: 35V
  • Lifetime @ Temp.: 2000 Hrs @ 85°C
  • Operating Temperature: -40°C ~ 85°C
  • Polarization: Polar
  • Ripple Current @ Low Frequency: 41 mA @ 120 Hz
  • Ripple Current @ High Frequency: 44.28 mA @ 100 kHz
  • Size / Dimension: 0.197" Dia (5.00mm)
  • Height - Seated (Max): 0.205" (5.20mm)
  • Surface Mount Land Size: 0.209" L x 0.209" W (5.30mm x 5.30mm)
  • Mounting Type: Surface Mount

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.