WA-SMSI SMT Steel Spacer with internal Thread M2.5

This is a reflow compatible round steel spacer with an internal thread of M2.5.

Sold as individual units.

  • Operating Temperature: -55°C up to +150°C
  • Material: Steel
  • Surface: Tin
  • Inner Thread: M2.5
  • Length: 1.5mm
  • Outer Diameter: 5.1mm
  • Inner Diameter: 3.5mm
  • Solder Cream Thickness (Value): 150 µm
  • Tightening Torque: 0.35 N*m

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.