2-in-1 mSATA & PCI Express Mini Card Connector

This is a 52-pin 2-in-1 mSATA & PCI express mini card connector.

Sold as individual units.

  • Gender: Female
  • Number of Positions/Bay/Row: 8;18
  • Number of Positions: 52
  • Card Thickness: 0.039" (1.00mm)
  • Number of Rows: 2
  • Pitch: 0.031" (0.80mm)
  • Read Out: Dual
  • Features: Board Guide
  • Mounting Type: Surface Mount
  • Termination: Solder
  • Contact Material: Phosphor Bronze
  • Contact Finish: Gold
  • Color: Black
  • Operating Temperature: -55°C ~ 85°C
  • Material - Insulation: Thermoplastic
  • Product Number: 2041119-2

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.