Phillips Machine Screw - 4-40 Thread - 3/8in.

$ 0.15 $ 0.05

Added to your shopping cart

This is a 4-40, 3/8in. Phillips head screw.

Sold in single units.

  • Size: 4-40
  • Length: 3/8in.
  • Head Style: Pan Head
  • Drive Style: Phillips
  • Head Diameter: 0.205 - 0.219
  • Head Height: 0.070 - 0.080
  • Material: Steel
  • Finish: Zinc

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.