Raspberry Pi AI HAT+ 26 TOPS

Added to your shopping cart

The Raspberry Pi AI HAT+ is an add-on board with a built-in Hailo AI accelerator for Raspberry Pi 5. It provides an accessible, cost-effective, and power-efficient way to integrate high-performance AI. Explore applications including process control, security, home automation, and robotics.

The AI HAT+ is available in 13 and 26 tera-operations per second (TOPS) variants, built around the Hailo-8L and Hailo-8 neural network inference accelerators (The 13 TOPS variant can be found in the related products below). The 13 TOPS variant capably runs neural networks for applications including object detection, semantic and instance segmentation, pose estimation, and more. This 26 TOPS variant can handle larger networks, can run them more quickly, and can more effectively run multiple networks simultaneously.

The AI HAT+ communicates using Raspberry Pi 5’s PCIe Gen 3 interface. When the host Raspberry Pi 5 is running an up-to-date Raspberry Pi OS image, it automatically detects the on-board Hailo accelerator and makes the NPU available for AI computing tasks. The built-in rpicam-apps camera applications in Raspberry Pi OS natively support the AI module, automatically using the NPU to run compatible post-processing tasks.

  • Raspberry Pi AI HAT+ 26 TOPS
  • 16mm stacking header
  • Spacers, and screws to enable fitting on Raspberry Pi 5 with Raspberry Pi Active Cooler in place.
  • Hailo-8 accelerator offering 26 TOPS inferencing performance
  • Fully integrated into Raspberry Pi’s camera software stack
  • Conforms to Raspberry Pi HAT+ specification
  • Operating temperature: 0°C to 50°C (ambient)
  • Compliance: For a full list of local and regional product approvals, please visit pip.raspberrypi.com

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.